text.skipToContent text.skipToNavigation

HCL6ABK05

by Hubbell Premise Wiring 

Catalog ID: HCL6ABK05

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 5 Foot

Low OD, C6, Slim

Product Details

General

Application Data Transmission
Color Black
Type NEXTSPEED Category 6A Patch Cords
UPC 662620610832

Dimensions

Length 5 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Logistics

Carton Quantity 55

Resources/Downloads

Sales Drawings