WBP_HCL6ABK01_PRODIMAGE
WBP_HCL6ABK01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 7 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6ABK07

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 7 Foot

Low OD, C6, Slim

Product details

General

Application
Data Transmission
Color
Black
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6A Patch Cords
UPC
662620610849

Dimensions

Length
7 ft

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Logistics

Carton Quantity
50