text.skipToContent text.skipToNavigation

HCL6AW03

by Hubbell Premise Wiring 

Catalog ID: HCL6AW03

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 3 Foot

Low OD, C6, Slim

Product Details

General

Application Data Transmission
Color White
Sub Brand Copper Patch Cords
Type NEXTSPEED Category 6A Patch Cords
UPC 662620610733

Dimensions

Length 3 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Logistics

Carton Quantity 75

Resources/Downloads