HUBBELL
WBP_HCL6AW01_PRODIMAGE
WBP_HCL6AW01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 20 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6AW20

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 20 Foot

Low OD, C6, Slim

Product details

General

Application

Data Transmission

Catalog Number

HCL6AW20

Color

White

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620610788

Dimensions

Length

20 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

20