text.skipToContent text.skipToNavigation

HCL6AW25

by Hubbell Premise Wiring 

Catalog ID: HCL6AW25

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 25 Foot

Low OD, C6, Slim

Product Details

General

Application Data Transmission
Color White
Type NEXTSPEED Category 6A Patch Cords
UPC 662620610795

Dimensions

Length 25 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Logistics

Carton Quantity 12

Resources/Downloads

Sales Drawings