WBP_PC6ABK03_PRODIMAGE
WBP_PC6ABK03_PRODIMAGE

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Black, 60' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PC6ABK60

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Black, 60' Length

Standard Product

Product details

General

Application
Category 6A
Attenuation
.1dB
Boot Type
PVC
Color
Black
EU RoHS Indicator
No
Item Type
NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620215341

Dimensions

Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Resources and downloads