WBP_PC6AY03_PRODIMAGE
WBP_PC6AY03_PRODIMAGE

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PC6AY07

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 7' Length

  • 10GbE Application Assurance
  • Maximum Bandwidth Beyond 625MHz
  • Component Compliant ANEXT Performance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
PVC
Color
White
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Shielded
UPC
662620204291

Dimensions

Length
7 ft
Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity
100

Resources and downloads