text.skipToContent text.skipToNavigation

PC6AY75

by Hubbell Premise Wiring 

Catalog ID: PC6AY75

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Labeled, Yellow, 75' Length

Standard Product

Product Details

General

Application Category 6A
Attenuation .1dB
Boot Type PVC
Color Yellow
EU RoHS Indicator No
Item Type NEXTSPEED Ascent Shielded Category 6A Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type RJ45
Temperature Rating Per TIA
UPC 662620215594

Dimensions

Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Resources/Downloads

Sales Drawings