text.skipToContent text.skipToNavigation

DFPCFCAFCAS2SM

by Hubbell Premise Wiring 

Catalog ID: DFPCFCAFCAS2SM

Fiber Optic Patch Cord, Plenum Rated, SingleMode Duplex, FCA-FCA, 2 Meter Length

Product Details

General

Color Yellow
Connector Type FCA to FCA
UPC 662620613628

Dimensions

Length (Meters) 2 m

Conductor Related

Fiber Type Plenum
Mode APC, SM

Resources/Downloads