text.skipToContent text.skipToNavigation

DFPCFCASCAS1SM

by Hubbell Premise Wiring 

Catalog ID: DFPCFCASCAS1SM

Fiber Optic Patch Cord, Plenum Rated,Single Mode Duplex, FCA-SCA, 1 Meter Length

Product Details

General

Color Yellow
Connector Type FCA to SCA
UPC 662620613703

Dimensions

Length (Meters) 1 m

Conductor Related

Fiber Type Plenum
Mode APC, SM

Resources/Downloads