WBP_DFPCLCSCE1MM_PRODIMAGE
WBP_DFPCLCSCE1MM_PRODIMAGE
Discontinued

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 2 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFPCLCSCF2MM

Fiber Optic, Patch Cord, OM2 Fiber,Duplex, LC-SC, OM4, 2 Meter Length.

Plenum Rated

Product details

General

Application
LC-SC
Color
Connector Type
LC to SC
Construction Material - Main
Glass Fiber
Insulation
PVC
Size
OM4
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620312743

Dimensions

Length (Meters)
2 m

Conductor Related

Fiber Type
Plenum
Mode
OM4, MM
Wire Type
Multimode

Certifications And Compliance

Industry Standard(s)
TIA-568-C.3

Logistics

Carton Quantity
50

Resources and downloads