text.skipToContent text.skipToNavigation

DFPCLCSCF3MM

by Hubbell Premise Wiring 

Catalog ID: DFPCLCSCF3MM

Fiber Optic, Patch Cord, OM2 Fiber,Duplex, LC-SC, OM4, 3 Meter Length

Plenum Rated

Product Details

General

Application LC-SC
Color Aqua
Connector Type LC to SC
Construction Material - Main Glass Fiber
Insulation PVC
Size OM4
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
Type OptiChannel Fiber Patch Cords
UPC 662620312750

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Plenum
Mode OM4, MM
Wire Type Multimode

Certifications and Compliance

Industry Standard(s) TIA-568-C.3

Logistics

Carton Quantity 50

Resources/Downloads