text.skipToContent text.skipToNavigation

DFPCSCSCC1MM

by Hubbell Premise Wiring 

Catalog ID: DFPCSCSCC1MM

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 1 Meter Length

Plenum Rated

Product Details

General

Application SC to SC
Color Orange
Connector Type SC to SC
Construction Material - Main Glass Fiber
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Patch Cords
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Size 62.5 Micron, OM1
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
Type OptiChannel Fiber Patch Cords
UPC 662620801025

Dimensions

Display Size 62.5 Micron, OM1
Length (Meters) 1 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Fiber Type Plenum
Mode OM1, MM
Wire Type Multimode

Certifications and Compliance

Industry Standard(s) TIA-568-C.3

Logistics

Carton Quantity 50

Resources/Downloads