WBP_DFPCSCSCC1MM_PRODIMAGE
WBP_DFPCSCSCC1MM_PRODIMAGE
WBP_DFPCSCSCC3MM_detail_PRODIMAGE
WBP_DFPCSCSCC3MM_PRODIMAGE
Discontinued

Patch Cord, Fiber, Multi Mode, SC-SC, Duplex, 5 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFPCSCSCC5MM

Patch Cord, Fiber, Multi Mode, SC-SC, Duplex, 5 Meter Length.

Plenum Rated

Product details

General

Application
SC to SC
Color
Connector Type
SC to SC
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
OptiChannel Fiber Patch Cords
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620821634

Dimensions

Display Size
62.5 Micron, OM1
Length (Meters)
5 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Fiber Type
Plenum
Mode
OM1, MM
Wire Type
Multimode

Logistics

Carton Quantity
25

Resources and downloads