text.skipToContent text.skipToNavigation

DFPCSTSCS3SM

By Hubbell Premise Wiring 

Catalog ID: DFPCSTSCS3SM

By Hubbell Premise Wiring
Catalog ID:  DFPCSTSCS3SM
Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 3 Meter Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application ST to SC
Color Yellow
Connector Type ST to SC
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Patch Cords
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620822198

Dimensions

Display Size SM, OS2
Length (Meters) 3 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Fiber Type Plenum
Mode OS2,SM
Wire Type Singlemode

Logistics

Carton Quantity 25

Resources and Downloads