text.skipToContent text.skipToNavigation

DFPCSTSTS10SM

By Hubbell Premise Wiring 

Catalog ID: DFPCSTSTS10SM

By Hubbell Premise Wiring
Catalog ID:  DFPCSTSTS10SM
Patch Cord, Fiber, Single Mode, ST-ST, Duplex, 10 Meter Length, Yellow

Plenum Rated

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Patch Cords
OEM Brand Name Hubbell Premise Wiring
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620822167

Dimensions

Display Size SM, OS2
Length 32.8 ft
Length (Meters) 10 m