text.skipToContent text.skipToNavigation

DFPCSTSTS10SM

by Hubbell Premise Wiring 

Catalog ID: DFPCSTSTS10SM

Patch Cord, Fiber, Single Mode, ST-ST, Duplex, 10 Meter Length, Yellow

Plenum Rated

Product Details

General

Application ST to ST
Color Yellow
EU RoHS Indicator Yes
Insulation PVC
Item Type OptiChannel Fiber Patch Cords
Material Glass Fiber
OEM Brand Name Hubbell Premise Wiring
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
UPC 662620822167

Dimensions

Display Size SM, OS2
Length 32.8 ft
Length (Meters) 10 m
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Fiber Type OS2
Wire Type Singlemode

Certifications and Compliance

Industry Standard(s) EIA/TIA-455/-604

Logistics

Carton Quantity 25

Resources/Downloads