text.skipToContent text.skipToNavigation

DFRCFCAFCAS1SM

by Hubbell Premise Wiring 

Catalog ID: DFRCFCAFCAS1SM

Fiber Patch Cords, Riser Rated, Single ModeDuplex, FCA-FCA, 1 Meter Length

Product Details

General

Color Yellow
Connector Type FCA to FCA
UPC 662620246703

Dimensions

Length (Meters) 1 m

Conductor Related

Fiber Type Riser
Mode APC, SM

Logistics

Carton Quantity 25

Resources/Downloads