text.skipToContent text.skipToNavigation

DFRCLCSCC5MM

by Hubbell Premise Wiring 

Catalog ID: DFRCLCSCC5MM

Fiber Optic, Riser Rated, OM1 Duplex,LC-SC, 5 Meter Length

Product Details

General

Color Orange
Connector Type LC to SC
UPC 662620328287

Dimensions

Length (Meters) 5 m

Conductor Related

Fiber Type Riser
Mode OM1, MM

Logistics

Carton Quantity 25

Resources/Downloads