WBP_DFPCLCSTC1MM_PRODIMAGE
WBP_DFPCLCSTC1MM_PRODIMAGE
Discontinued

Fiber Optic, Riser Rated, OM1 Duplex, LC-ST, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFRCLCSTC3MM

Fiber Optic, Riser Rated, OM1 Duplex,LC-ST, 3 Meter Length.

Product details

General

Color
Connector Type
LC to ST
UPC
662620328768

Dimensions

Length (Meters)
3 m

Conductor Related

Fiber Type
Riser
Mode
OM1, MM

Logistics

Carton Quantity
25

Resources and downloads