WBP_DFPCSCSCC1MM_PRODIMAGE
WBP_DFPCSCSCC1MM_PRODIMAGE
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, SC-SC, 1 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFRCSCSCD1MM

Fiber Optic, Riser Rated, OM2 Duplex,SC-SC, 1 Meter Length.

Product details

General

Color
Connector Type
SC to SC
UPC
662620329543

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
Riser
Mode
OM2, MM

Logistics

Carton Quantity
25

Resources and downloads