text.skipToContent text.skipToNavigation

DFRCSCSCS1SM

by Hubbell Premise Wiring 

Catalog ID: DFRCSCSCS1SM

Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 1 Meter Length

Product Details

General

Color Yellow
Connector Type SC to SC
UPC 662620329345

Dimensions

Length (Meters) 1 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Logistics

Carton Quantity 25

Resources/Downloads