text.skipToContent text.skipToNavigation

DFRCSTSCD3MM

by Hubbell Premise Wiring 

Catalog ID: DFRCSTSCD3MM

Fiber Optic, Riser Rated, OM2 Duplex,ST-SC, 3 Meter Length

Product Details

General

Color Orange
Connector Type ST to SC
UPC 662620329765

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Riser
Mode OM2, MM

Logistics

Carton Quantity 25

Resources/Downloads