text.skipToContent text.skipToNavigation

DFRCSTSTC3MM

by Hubbell Premise Wiring 

Catalog ID: DFRCSTSTC3MM

Fiber Optic, Riser Rated, OM1 Duplex,ST-ST, 3 Meter Length

Product Details

General

Color Orange
Connector Type ST to ST
UPC 662620330167

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Riser
Mode OM1, MM

Logistics

Carton Quantity 25

Resources/Downloads