WBP_DFPCLCLCF1MVI_PRODIMAGE
WBP_DFPCLCLCF1MVI_PRODIMAGE
WBP_DFPCLCLCF1MVI_App-1_PRODIMAGE
WBP_DFPCLCLCF1MVI_App-2_PRODIMAGE

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 5 Meter, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCLCF5MVI

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 5 Meter, Violet

Bend insensitive fiber

Plenum Rated

Product details

General

Application
Fiber Data Cross Connect
Color
Violet
Connector Type
5M
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362199

Dimensions

Length (Meters)
5 m

Conductor Related

Fiber Type
OM4
Mode
multimode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads