WBP_DFPCLCLCF1MVI_PRODIMAGE
* Representative image
WBP_DFPCLCLCF1MVI_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 15 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCLCF15MVI

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 15 Meter

Bend insensitive fiber

Product details

General

Application
Fiber Data Cross Connect
Color
Aqua
Connector Type
LC-LC
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362045

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
OM4
Mode
multimode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads