WBP_DFPCSNLCS1SM_PRODIMAGE
WBP_DFPCSNLCS1SM_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 1 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCSNLCS1SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

Product details

General

Application
High Density Fiber
Color
Yellow
Connector Type
SN to LC
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362717

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
OS2
Mode
singlemode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25