WBP_DFPCLCSCS1SM_PRODIMAGE
* Representative image
WBP_DFPCLCSCS1SM_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, Singlemode Duplex, UPC-SCA, OS2, 7 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCSCAS7SM

Fiber Optic Patch Cord, Plenum Rated, Singlemode Duplex, UPC-SCA, OS2, 7 Meter

Bend insensitive fiber

Product details

General

Application
Fiber Data Cross Connect
Color
Yellow
Connector Type
LCA-SCA
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362250

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
OS2
Mode
singlemode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads