WBP_DFPCSCASCAS1SM_PRODIMAGE
* Representative image
WBP_DFPCSCASCAS1SM_PRODIMAGE

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, SC-SCA, OS2, 10 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHRCSCSCAS10SM

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, SC-SCA, OS2, 10 Meter

Bend insensitive fiber

Product details

General

Application
Fiber Data Cross Connect
Color
Yellow
Connector Type
SCA-SCA
Construction Material - Main
Riser PVC
Sub Brand
FIBERHUBB
UPC
662620362519

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
OS2
Mode
singlemode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads