WBP_DFPCLCLCS1SM_PRODIMAGE
WBP_DFPCLCLCS1SM_PRODIMAGE

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 5 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCLCS5SM

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 5 Meter Length

  • Bend insensitive fiber

Standard Product

Product details

General

Application
Fiber Data Cross Connect
Color
Yellow
Connector Type
LC-LC
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620361017

Dimensions

Length (Meters)
5 m

Conductor Related

Fiber Type
OM4
Mode
multimode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25

Resources and downloads