WBP_SFRCLCAFCAS1SM_PRODIMAGE
WBP_SFRCLCAFCAS1SM_PRODIMAGE
Discontinued

Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 2 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCLCAFCAS2SM

Fiber Optic, Patch Cords, Riser, Single Mode,LCA-FCA, 2 Meter Length.

Product details

General

Color
Connector Type
LC/APC to FC/APC
UPC
662620614212

Dimensions

Length (Meters)
2 m

Conductor Related

Fiber Type
Riser
Mode
OS2, SM

Resources and downloads