WBP_DFPCLCSCS1SM_PRODIMAGE
WBP_DFPCLCSCS1SM_PRODIMAGE

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHRCLCSCS3SM

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 3 Meter Length

  • Bend insensitive fiber

Product details

General

Application
Fiber Data Cross Connect
Color
Yellow
Connector Type
LC-SC
Construction Material - Main
Riser PVC
Sub Brand
FIBERHUBB
UPC
662620360881

Dimensions

Length (Meters)
3 m

Conductor Related

Fiber Type
OS2
Mode
singlemode

Certifications And Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity
25