WBP_HDPCLC50G3M1_PRODIMAGE
WBP_HDPCLC50G3M1_PRODIMAGE
WBP_HDPCLC50G3M1_alt_PRODIMAGE
WBP_HDPCLC50G3M1_App-1_PRODIMAGE
Discontinued

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, 1 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HDPCLC50G3M1

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, 1 Meter Length.

Standard Product

Product details

General

Application
LC to LC
Color
Connector Type
LC to LC - High Density
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
OptiChannel Fiber Patch Cords
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620238326

Dimensions

Display Size
50 Micron, OM3
Length (Meters)
1 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Fiber Type
Plenum
Mode
OM3, MM
Wire Type
Multimode

Logistics

Carton Quantity
50

Resources and downloads