text.skipToContent text.skipToNavigation

HDPCLC50G4M5

by Hubbell Premise Wiring 

Catalog ID: HDPCLC50G4M5

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 5 Meter Length

Uniboot

Product Details

General

Application LC to LC
Color Aqua
Construction Material - Main Glass Fiber
Insulation PVC
Size 50 Micron, OM4
Sub Brand Fiber Optic Products
Temperature Rating 0 Degrees C to 75 Degree C
Type OptiChannel Fiber Patch Cords
UPC 662620309118

Conductor Related

Wire Type Multimode

Certifications and Compliance

Industry Standard(s) TIA-568-C.3

Logistics

Carton Quantity 50

Resources/Downloads