text.skipToContent text.skipToNavigation

HDPCLCPRPSM1

by Hubbell Premise Wiring 

Catalog ID: HDPCLCPRPSM1

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 1 Meter, Yellow

Plenum Rated

Product Details

General

Color Yellow
Connector Type LC to LC
Sub Brand Fiber Optic Products
UPC 662620617169

Dimensions

Length 3.3 ft
Length (Meters) 1 m

Conductor Related

Fiber Type OS2

Certifications and Compliance

Industry Standard(s) EIA/TIA-455/-604

Resources/Downloads