text.skipToContent text.skipToNavigation

HDPCLCSCSM1

by Hubbell Premise Wiring 

Catalog ID: HDPCLCSCSM1

Fiber Optic, Patch Cord, Plenum, Single Mode,Duplex, LC to SC, High Density Uniboot, 1 Meter

Product Details

General

Color Yellow
Connector Type LC to SC - High Density
UPC 662620617329

Dimensions

Length (Meters) 1 m

Conductor Related

Fiber Type Plenum
Mode OS2, SM

Resources/Downloads