text.skipToContent text.skipToNavigation

HPPCLCSC50G4M2

by Hubbell Premise Wiring 

Catalog ID: HPPCLCSC50G4M2

Product Details

General

Color Aqua
Connector Type LC to SC - High Density

Dimensions

Length (Meters) 2 m

Conductor Related

Fiber Type Plenum
Mode OM4, MM