text.skipToContent text.skipToNavigation

MSFPLC50G4M5

by Hubbell Premise Wiring 

Catalog ID: MSFPLC50G4M5

Fiber Optic Patch Cord, Plenum Rated, OM4, Duplex, MSFP-LC, 5 Meter Length

Product Details

General

Color Aqua
Connector Type MSFP to LC
UPC 662620313030

Dimensions

Length (Meters) 5 m

Conductor Related

Mode OM4, MM

Logistics

Carton Quantity 50

Resources/Downloads