text.skipToContent text.skipToNavigation

SFRCFCAFCAS2SM

by Hubbell Premise Wiring 

Catalog ID: SFRCFCAFCAS2SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FCA-FCA, 2 Meter Length

Product Details

General

Color GN-GN
Connector Type FC/APC to FC/APC
UPC 662620614397

Dimensions

Length (Meters) 2 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Resources/Downloads