text.skipToContent text.skipToNavigation

SFRCFCFCS5SM

by Hubbell Premise Wiring 

Catalog ID: SFRCFCFCS5SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FC-FC, 5 Meter Length

Product Details

General

Color BL-BL
Connector Type FC/UPC to FC/UPC
UPC 662620614540

Dimensions

Length (Meters) 5 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Resources/Downloads