text.skipToContent text.skipToNavigation

SFRCLCAFCAS3SM

by Hubbell Premise Wiring 

Catalog ID: SFRCLCAFCAS3SM

Fiber Optic, Patch Cords, Riser, Single Mode,LCA-FCA, 3 Meter Length

Product Details

General

Color GN-GN
Connector Type LC/APC to FC/APC
UPC 662620614229

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Resources/Downloads