text.skipToContent text.skipToNavigation

SFRCLCALCAS5SM

by Hubbell Premise Wiring 

Catalog ID: SFRCLCALCAS5SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 5 Meter Length

Product Details

General

Color GN-GN
Connector Type LC/APC to LC/APC
UPC 662620614120

Dimensions

Length (Meters) 5 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Resources/Downloads