text.skipToContent text.skipToNavigation

SFRCLCLCAS1SM

by Hubbell Premise Wiring 

Catalog ID: SFRCLCLCAS1SM

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to LC APC, 1 Meter, Yellow

Riser Rated

Product Details

General

Application Data Exchange
Color Yellow
Sub Brand Fiber Patch Cords
Type Single Mode-Simplex
UPC 662620617909

Dimensions

Length 3.3 ft
Length (Meters) 1 m

Conductor Related

Fiber Type OS2

Certifications and Compliance

Industry Standard(s) EIA/TIA-455/-604

Logistics

Carton Quantity 25