text.skipToContent text.skipToNavigation

SFRCLCLCS2SM

by Hubbell Premise Wiring 

Catalog ID: SFRCLCLCS2SM

Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 2 Meter Length

Product Details

General

Color W-W
Connector Type LC/UPC to LC/UPC
UPC 662620613857

Dimensions

Length (Meters) 2 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Resources/Downloads