text.skipToContent text.skipToNavigation

SFRCSTSTS1SM

by Hubbell Premise Wiring 

Catalog ID: SFRCSTSTS1SM

Fiber Optic, Riser, Single Mode,Simplex, ST-ST, 1 Meter Length

Product Details

General

Color BL-BL
Connector Type ST/UPC to ST/UPC
UPC 662620614687

Dimensions

Length (Meters) 1 m

Conductor Related

Fiber Type Riser
Mode OS2, SM

Resources/Downloads