text.skipToContent text.skipToNavigation

FBKR6ST6S

by Hubbell Premise Wiring 

Catalog ID: FBKR6ST6S

Product Details

General

Connector Type ST

Dimensions

Length (Meters) 3 m

Conductor Related

Fiber Type Riser
Mode OS2
Number Of Fibers 6