text.skipToContent text.skipToNavigation

FPBKLTR12LC4M

By Hubbell Premise Wiring 

Catalog ID: FPBKLTR12LC4M

By Hubbell Premise Wiring
Catalog ID:  FPBKLTR12LC4M
Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, LC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 MeterLength

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Connector Type LC
EU RoHS Indicator Yes
Insulation PVC
Item Type LC-MM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type LC-MM, 12F, 250LT, OM4
Temperature Rating TIA 568-C.3
UPC 662620308746

Dimensions

Display Size 50 Micron
Length (Meters) 3 m
Outside Diameter 0.2
Pitch 12

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Fiber Type Riser
Mode OM4
Number Of Fibers 12
Wire Size 50 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources and Downloads