text.skipToContent text.skipToNavigation

FPBKLTR12SC6S

by Hubbell Premise Wiring 

Catalog ID: FPBKLTR12SC6S

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Single Mode, 12-Fiber Strands, OM2 Fiber, 3 Meter Length

Standard Product

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Connector Type SC
EU RoHS Indicator Yes
Insulation PVC
Item Type SC-MM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type SC-SM, 12F, 250LT, OS2
Temperature Rating TIA 568-C.3
UPC 662620308869

Dimensions

Display Size 9 Micron
Length (Meters) 3 m
Outside Diameter 0.2
Pitch 12

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Fiber Type Riser
Mode OS2
Number Of Fibers 12
Wire Size 9 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads