text.skipToContent text.skipToNavigation

FPBKLTR6LC6S

by Hubbell Premise Wiring 

Catalog ID: FPBKLTR6LC6S

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, LC-Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

Standard Product

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Connector Type LC
EU RoHS Indicator Yes
Insulation PVC
Item Type LC-SM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type LC-MM, 6F, 250LT, OS2
Temperature Rating TIA 568-C.3
UPC 662620308708

Dimensions

Display Size 9 Micron
Length (Meters) 3 m
Outside Diameter 0.2
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Fiber Type Riser
Mode OS2
Number Of Fibers 6
Wire Size 9 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources/Downloads