text.skipToContent text.skipToNavigation

FPBKLTR6SC2M

By Hubbell Premise Wiring 

Catalog ID: FPBKLTR6SC2M

By Hubbell Premise Wiring
Catalog ID:  FPBKLTR6SC2M
Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 6-Fiber Strands, OM2 Fiber, 3 Meter

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Optical Signal
Attenuation .75dB Per End
Boot Type Standard Strain Relief Boot
Color Orange
EU RoHS Indicator Yes
Insulation PVC
Item Type SC-SM Pigtails
Material Glass Fiber
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type SC-MM, 6F, 250LT, OM2
Temperature Rating TIA 568-C.3
UPC 662620308777

Dimensions

Display Size 50 Micron
Length 118.11 in
Outside Diameter 0.2
Pitch 6

Electrical Ratings

Connectivity Plug-In

Conductor Related

Conductor Type Glass
Wire Size 50 Micron
Wire Type Multimode

Logistics

Carton Quantity 50

Resources and Downloads